How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | D: | 2.94 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | I: | 4.34 in |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 9.38 | V: | 1.94 in |
| AB: | 4.32 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.07 in |
| U: | 0.75 in | AE2: | 0.56 |
| P: | 1.88 in | T: | 1 |
Technical Specifications
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

