How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| I: | 4.34 in | LM: | 8.32 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| T: | 1 | AE2: | 0.56 |
| AF: | 0.19 | L: | 6.07 in |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.75 in | BF: | 0.41 |
| G: | 1.94 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.9 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

