How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BD: | 5.88 |
| LM: | 8.32 | AF: | 0.19 |
| I: | 4.34 in | AA: | 9.38 |
| LL: | 2.12 in | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| P: | 1.88 in | AG: | 4.65 |
| V: | 1.94 in | AK: | 4.5 |
| BF: | 0.41 | U: | 0.75 in |
| L: | 6.07 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

