How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| P: | 1.88 in | L: | 6.07 in |
| AG: | 4.65 | I: | 4.34 in |
| AA: | 9.38 | H: | 0.53 in |
| BD: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AF: | 0.19 | BE: | 0.38 in |
| LM: | 8.32 | AJ: | 5.88 |
| AB: | 4.32 | U: | 0.75 in |
| V: | 1.94 in | T: | 1 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Ratio: | 15:1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

