How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 4.34 in | LL: | 2.12 in |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 9.38 | V: | 1.94 in |
| P: | 1.88 in | T: | 1 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AB: | 4.32 |
| G: | 1.94 | AF: | 0.19 |
| L: | 6.07 in | LM: | 8.32 |
| D: | 2.94 | U: | 0.75 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 2.92 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

