How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | LL: | 2.12 in |
| BE: | 0.38 in | D: | 2.94 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 8.32 | AK: | 4.5 |
| G: | 1.94 | BF: | 0.41 |
| AE2: | 0.56 | T: | 1 |
| AB: | 4.32 | AG: | 4.65 |
| L: | 6.07 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.92 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

