How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 4.34 in | AB: | 4.32 |
| LL: | 2.12 in | BD: | 5.88 |
| LM: | 8.32 | D: | 2.94 |
| G: | 1.94 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
| AF: | 0.19 | T: | 1 |
| AK: | 4.5 | H: | 0.53 in |
| U: | 0.75 in | BE: | 0.38 in |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.37 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

