How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | T: | 1 |
| AG: | 4.65 | AE2: | 0.56 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | AA: | 9.38 |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | L: | 6.07 in |
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | I: | 4.34 in |
| AF: | 0.19 | AJ: | 5.88 |
| LM: | 8.32 | D: | 2.94 |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.65 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

