How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | AB: | 4.32 |
| P: | 1.88 in | AF: | 0.19 |
| LM: | 8.32 | AJ: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.94 |
| BF: | 0.41 | AG: | 4.65 |
| U: | 0.75 in | AA: | 9.38 |
| T: | 1 | H: | 0.53 in |
| AE2: | 0.56 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.65 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

