How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AF: | 0.19 |
| AK: | 4.5 | AG: | 4.65 |
| L: | 6.07 in | H: | 0.53 in |
| V: | 1.94 in | I: | 4.34 in |
| LL: | 2.12 in | U: | 0.75 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BE: | 0.38 in |
| AA: | 9.38 | BD: | 5.88 |
| D: | 2.94 | AB: | 4.32 |
| T: | 1 | P: | 1.88 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.65 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Ratio: | 30:1 |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

