How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.56 |
| D: | 2.94 | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.32 |
| BD: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | AJ: | 5.88 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | BF: | 0.41 |
| V: | 1.94 in | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | LM: | 8.32 |
| U: | 0.75 in | P: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

