How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| U: | 0.75 in | BE: | 0.38 in |
| AA: | 9.38 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LM: | 8.32 | AK: | 4.5 |
| T: | 1 | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.94 |
| H: | 0.53 in | D: | 2.94 |
| AB: | 4.32 | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 26YFC | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

