How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.32 |
| L: | 6.07 in | D: | 2.94 |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 8.32 | AG: | 4.65 |
| AA: | 9.38 | AF: | 0.19 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1 | I: | 4.34 in |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio: | 5:1 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.8 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

