How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 4.34 in | BE: | 0.38 in |
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| P: | 1.88 in | T: | 1 |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.94 | LM: | 8.32 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 4.65 | AB: | 4.32 |
| AK: | 4.5 | L: | 6.07 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

