How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1 | V: | 1.94 in |
| L: | 6.07 in | AF: | 0.19 |
| H: | 0.53 in | AA: | 9.38 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AG: | 4.65 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.32 | LL: | 2.12 in |
| AJ: | 5.88 | D: | 2.94 |
| P: | 1.88 in | LM: | 8.32 |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 16 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

