How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| AA: | 9.38 | T: | 1 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | D: | 2.94 |
| BD: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | G: | 1.94 |
| V: | 1.94 in | U: | 0.75 in |
| AJ: | 5.88 | LM: | 8.32 |
| AE2: | 0.56 | L: | 6.07 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

