How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.94 |
| BE: | 0.38 in | V: | 1.94 in |
| U: | 0.75 in | G: | 1.94 |
| AA: | 9.38 | AG: | 4.65 |
| AB: | 4.32 | I: | 4.34 in |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 6.07 in | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| T: | 1 | H: | 0.53 in |
| BD: | 5.88 | LM: | 8.32 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 0.883 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

