How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.07 in |
| AA: | 9.38 | BD: | 5.88 |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.41 | D: | 2.94 |
| T: | 1 | U: | 0.75 in |
| AB: | 4.32 | LM: | 8.32 |
| I: | 4.34 in | AK: | 4.5 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

