How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| AK: | 4.5 | LL: | 2.12 in |
| BD: | 5.88 | H: | 0.53 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | D: | 2.94 |
| L: | 6.07 in | AJ: | 5.88 |
| I: | 4.34 in | U: | 0.75 in |
| AE2: | 0.56 | AG: | 4.65 |
| BF: | 0.41 | P: | 1.88 in |
| LM: | 8.32 | AB: | 4.32 |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

