How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | L1: | 9.32 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | L: | 6.07 in |
| T: | 1 | G: | 1.94 |
| D: | 2.94 | AG: | 4.65 |
| AB: | 4.32 | BD: | 9 |
| BE1: | 0.5 in | AA: | 9.38 |
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Input HP @ 1750 RPM: | 3.9 |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

