How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.94 |
| P: | 1.88 in | L1: | 9.32 in |
| T: | 1 | V: | 1.94 in |
| I: | 4.34 in | AJ: | 7.25 |
| LL: | 2.12 in | U: | 0.75 in |
| H: | 0.53 in | L: | 6.07 in |
| G: | 1.94 | AA: | 9.38 |
| AF: | 0.19 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 4.32 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.386 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

