How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 7.25 | AE2: | 0.56 |
| T: | 1 | U: | 0.75 in |
| D: | 2.94 | AB: | 4.32 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | L: | 6.07 in |
| BF: | 0.53 | AF: | 0.19 |
| I: | 4.34 in | AA: | 9.38 |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 9 | L1: | 9.32 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.386 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

