How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE1: | 0.5 in |
| L1: | 9.32 in | AB: | 4.32 |
| BD: | 9 | BF: | 0.53 |
| I: | 4.34 in | D: | 2.94 |
| V: | 1.94 in | AJ: | 7.25 |
| LL: | 2.12 in | U: | 0.75 in |
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| T: | 1 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| L: | 6.07 in | P: | 1.88 in |
Technical Specifications
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

