How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 | I: | 4.34 in |
| BF: | 0.53 | V: | 1.94 in |
| BE1: | 0.5 in | AG: | 4.65 |
| H: | 0.53 in | T: | 1 |
| L1: | 9.32 in | AJ: | 7.25 |
| D: | 2.94 | LL: | 2.12 in |
| L: | 6.07 in | AA: | 9.38 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

