How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
| G: | 1.94 | H: | 0.53 in |
| AG: | 4.65 | U: | 0.75 in |
| AK: | 8.5 | LL: | 2.12 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AJ: | 7.25 |
| T: | 1 | V: | 1.94 in |
| BD: | 9 | AB: | 4.32 |
| BF: | 0.53 | AA: | 9.38 |
| P: | 1.88 in | L: | 6.07 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

