How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 9 |
| AB: | 4.32 | AE2: | 0.56 |
| P: | 1.88 in | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1 | D: | 2.94 |
| AF: | 0.19 | L: | 6.07 in |
| L1: | 9.32 in | BF: | 0.53 |
| G: | 1.94 | AA: | 9.38 |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 4.65 | I: | 4.34 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.92 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

