How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BD: | 9 |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 7.25 | T: | 1 |
| G: | 1.94 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| U: | 0.75 in | BF: | 0.53 |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 8.5 | L1: | 9.32 in |
| L: | 6.07 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 117 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

