How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.32 |
| BF: | 0.53 | AA: | 9.38 |
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | P: | 1.88 in |
| L: | 6.07 in | AJ: | 7.25 |
| T: | 1 | U: | 0.75 in |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | D: | 2.94 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.92 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Model Code: | 26YFC | Series Code: | OE |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

