How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.07 in |
| AJ: | 7.25 | T: | 1 |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.19 |
| I: | 4.34 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 9.38 | G: | 1.94 |
| AK: | 8.5 | L1: | 9.32 in |
| D: | 2.94 | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

