How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| LL: | 2.12 in | AA: | 9.38 |
| V: | 1.94 in | G: | 1.94 |
| AE2: | 0.56 | AB: | 4.32 |
| U: | 0.75 in | BE1: | 0.5 in |
| I: | 4.34 in | AJ: | 7.25 |
| AG: | 4.65 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| D: | 2.94 | AK: | 8.5 |
| T: | 1 | AF: | 0.19 |
| P: | 1.88 in | L: | 6.07 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

