How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 4.65 |
| L: | 6.07 in | P: | 1.88 in |
| T: | 1 | U: | 0.75 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | G: | 1.94 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.34 in | L1: | 9.32 in |
| AF: | 0.19 | AJ: | 7.25 |
| D: | 2.94 | V: | 1.94 in |
| AK: | 8.5 | AA: | 9.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.95 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

