How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| T: | 1 | AK: | 8.5 |
| P: | 1.88 in | V: | 1.94 in |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 4.34 in | U: | 0.75 in |
| L: | 6.07 in | L1: | 9.32 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BD: | 9 |
| G: | 1.94 | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.94 |
| AJ: | 7.25 | AA: | 9.38 |
Technical Specifications
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

