How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 9 | G: | 1.94 |
| L: | 6.07 in | AF: | 0.19 |
| I: | 4.34 in | L1: | 9.32 in |
| U: | 0.75 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.32 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| D: | 2.94 | AG: | 4.65 |
| AK: | 8.5 | V: | 1.94 in |
| T: | 1 | AA: | 9.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Bore Code: | 16 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

