How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | P: | 1.88 in |
| BD: | 9 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | BF: | 0.53 |
| U: | 0.75 in | BE1: | 0.5 in |
| G: | 1.94 | AG: | 4.65 |
| T: | 1 | AA: | 9.38 |
| AK: | 8.5 | AB: | 4.32 |
| L1: | 9.32 in | AJ: | 7.25 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 16 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.34 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

