How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 9.38 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | G: | 1.94 |
| BF: | 0.53 | I: | 4.34 in |
| T: | 1 | L: | 6.07 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | AK: | 8.5 |
| D: | 2.94 | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.8 | Service Factor: | 1 |
| Output RPM: | 339 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

