How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 8.5 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AA: | 9.38 |
| H: | 0.53 in | L: | 6.07 in |
| AJ: | 7.25 | V: | 1.94 in |
| P: | 1.88 in | L1: | 9.32 in |
| D: | 2.94 | BF: | 0.53 |
| T: | 1 | AB: | 4.32 |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 2.12 in | BE1: | 0.5 in |
| G: | 1.94 | I: | 4.34 in |
Technical Specifications
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

