How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | AK: | 8.5 |
| L1: | 9.32 in | BD: | 9 |
| U: | 0.75 in | BF: | 0.53 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| D: | 2.94 | P: | 1.88 in |
| I: | 4.34 in | V: | 1.94 in |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1 | L: | 6.07 in |
| BE1: | 0.5 in | AB: | 4.32 |
| AA: | 9.38 | G: | 1.94 |
Technical Specifications
| Output RPM: | 35 | Assembly: | YFC-1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.08 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

