Grove Gear 26YFC-1-1.000-180TC-60
Part #:26YFC-1-1.000-180TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | BD: | 9 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.94 | BE1: | 0.5 in |
| I: | 4.34 in | L1: | 9.32 in |
| AE2: | 0.56 | AK: | 8.5 |
| AA: | 9.38 | V: | 1.94 in |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | T: | 1 |
| AJ: | 7.25 | AB: | 4.32 |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Model Code: | 26YFC | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

