How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| AG: | 4.65 | L1: | 9.32 in |
| BF: | 0.53 | AF: | 0.19 |
| AB: | 4.32 | V: | 1.94 in |
| LL: | 2.12 in | I: | 4.34 in |
| H: | 0.53 in | G: | 1.94 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BE1: | 0.5 in |
| L: | 6.07 in | AA: | 9.38 |
| T: | 1 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

