How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| L: | 6.07 in | AA: | 9.38 |
| BD: | 9 | H: | 0.53 in |
| AB: | 4.32 | I: | 4.34 in |
| U: | 0.75 in | P: | 1.88 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 4.65 | G: | 1.94 |
| BF: | 0.53 | AF: | 0.19 |
| T: | 1 | AE2: | 0.56 |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

