How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | L1: | 9.32 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| AG: | 4.65 | T: | 1 |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | L: | 6.07 in |
| I: | 4.34 in | D: | 2.94 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 9.38 |
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Output Diameter (in): | 1 in |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

