How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1 | BD: | 9 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AE2: | 0.56 |
| U: | 0.75 in | I: | 4.34 in |
| D: | 2.94 | AB: | 4.32 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | P: | 1.88 in |
| AG: | 4.65 | L: | 6.07 in |
| L1: | 9.32 in | AA: | 9.38 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

