How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| L: | 6.07 in | I: | 4.34 in |
| AE2: | 0.56 | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 1 |
| AA: | 9.38 | U: | 0.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.577 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

