How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| LL: | 2.12 in | AG: | 4.65 |
| BD: | 9 | D: | 2.94 |
| AA: | 9.38 | AJ: | 7.25 |
| L: | 6.07 in | P: | 1.88 in |
| BF: | 0.53 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| L1: | 9.32 in | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1 |
| AK: | 8.5 | AE2: | 0.56 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Diameter (in): | 1 in |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 3.9 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

