How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AG: | 4.65 | AJ: | 7.25 |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | T: | 1 |
| L: | 6.07 in | LL: | 2.12 in |
| L1: | 9.32 in | H: | 0.53 in |
| D: | 2.94 | BF: | 0.53 |
| U: | 0.75 in | AA: | 9.38 |
| I: | 4.34 in | G: | 1.94 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output RPM: | 175 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

