How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 6.07 in |
| P: | 1.88 in | AJ: | 7.25 |
| I: | 4.34 in | V: | 1.94 in |
| U: | 0.75 in | AF: | 0.19 |
| D: | 2.94 | AE2: | 0.56 |
| AK: | 8.5 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| AB: | 4.32 | AA: | 9.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| L1: | 9.32 in | T: | 1 |
| BD: | 9 | G: | 1.94 |
Technical Specifications
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

