How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.94 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AB: | 4.32 |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
| I: | 4.34 in | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.19 |
| U: | 0.75 in | V: | 1.94 in |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | T: | 1 |
| AK: | 8.5 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Ratio: | 100:1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

