How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| LL: | 2.12 in | AJ: | 7.25 |
| D: | 2.94 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 4.34 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 9.38 |
| L1: | 9.32 in | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.32 |
| T: | 1 | U: | 0.75 in |
Technical Specifications
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio: | 100:1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.386 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

