How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| U: | 0.75 in | AB: | 4.32 |
| G: | 1.94 | AA: | 9.38 |
| L: | 6.07 in | L1: | 9.32 in |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 2.94 | AE2: | 0.56 |
| AJ: | 7.25 | LL: | 2.12 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

