How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| AB: | 4.32 | L: | 6.07 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AF: | 0.19 |
| BD: | 9 | I: | 4.34 in |
| G: | 1.94 | AJ: | 7.25 |
| D: | 2.94 | U: | 0.75 in |
| AK: | 8.5 | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
| AA: | 9.38 | BE1: | 0.5 in |
| T: | 1 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 25:1 | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Output RPM: | 70 |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

